AXIS#.PROFINET.JOG1V
Description
The velocity target used when JOG1 is triggered via the PROFINET control word STW1.
See Controlword Bits.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-04-02-000 |
General Information
Type | Read/Write |
Units |
Depends on AXIS#.UNIT.VROTARY or AXIS#.UNIT.VLINEAR Rotary: rpm, rps, deg/s, (custom units)/s, rad/s Linear: counts/s, mm/s, µm/s, (custom units)/s. See Velocity Units for details. |
Range | N/A |
Default Value | 1000 rpm |
Data Type | Integer |
Stored in Non-Volatile Memory | Yes |
Variants Supported
PROFINET drives: AKD2G-SPP
Fieldbus Information
Parameter |
PNU |
Data Type |
Access |
Units |
---|---|---|---|---|
AXIS#.PROFINET.JOG1V |
5202 |
Float |
Read/Write |
Velocity |